eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

180mm EFL MgF2 Coated, UV-NIR Corrected Triplet

×
Stock #64-840 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$4,576.00
Volume Pricing
Qty 1-5 A$4,576.00 each
Qty 6-10 A$3,888.00 each
Qty 11-25 A$3,664.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Achromatic Triplet Lens

Physical & Mechanical Properties

Clear Aperture CA (mm):
22.5
Housing Diameter (mm):
30.00 ±0.05
Housing Length (mm):
20.50 ±0.05

Optical Properties

Effective Focal Length EFL (mm):
180.00
Focal Length Tolerance (%):
±1.5 @ 248nm
Back Focal Length BFL (mm):
174.62
Back Focal Length BFL from Housing (mm):
172.3
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
CaF2 / Fused Silica / CaF2
Surface Quality:
60-40
f/#:
8.00
Numerical Aperture NA:
0.06
Coating:
MgF2 (193-1000nm)
Coating Specification:
MgF2 @ 600nm
Effective Focal Length EFL @ 248nm (mm):
180.00
Wavelength Range (nm):
193 - 1000

Regulatory Compliance

RoHS 2015:
Reach 205:
Certificate of Conformance:

Product Details

  • Calcium Fluoride and UV Fused Silica Elements
  • Broadband Color-Corrected Design from 193nm to 1000nm
  • Ideal for Fluorescence and Spectroscopy Applications

TECHSPEC® UV-to-NIR Corrected Triplet Lenses provide a consistent focal length (see chromatic shift information below) for wavelengths ranging from 193nm to 1000nm. These lenses were designed with broadband applications in mind. Manufactured with premier grades of Calcium Fluoride and Fused Silica, these infinite-conjugate triplets are perfect for imaging applications utilizing a wide spectrum of wavelengths. TECHSPEC® UV-to-NIR Corrected Triplet Lenses are typically used for fluorescence research in which the emitted light is in the visible and near infrared regions of the spectrum or in dual-pass systems in which the same lens is used to illuminate the excitation material as well as collect the emissions from it. Elements are uncoated and mounted in a 30mm diameter aluminum housing. Antireflection coatings available, however a minimum order quantity will apply. 

Full prescription information available.

Technical Information

 
Effective Focal Length EFL 193 - 400nm 400 - 1000nm 193 - 1000nm
Chromatic Shift RMS Spot Size Chromatic Shift RMS Spot Size Chromatic Shift RMS Spot Size
36mm 1.8mm 240μm 0.4mm 214μm 2.2mm 268μm
45mm 1.1mm 88μm 0.3mm 69μm 1.3mm 95μm
90mm 2.0mm 64μm 0.6mm 38μm 2.5mm 69μm
135mm 1.6mm 49μm 0.6mm 31μm 2.1mm 51μm
180mm 1.4mm 46μm 0.6mm 28μm 1.9mm 45μm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;