eo_logo
 
Product added to cart

3mm Dia. x 12mm FL, Commercial Grade, Plano-Convex Lens

×
Stock #23-060 Clearance 1 In Stock Other Coating Options
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$32.80
Volume Pricing
Qty 1+ A$32.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Plano-Convex Lens

Physical & Mechanical Properties

Diameter (mm):
3.00 +0.00/-0.10
Centering (arcmin):
6.00
Center Thickness CT (mm):
1.50
Edge Thickness ET (mm):
1.32
Clear Aperture CA (mm):
≥2.55

Optical Properties

Effective Focal Length EFL (mm):
12.00
Back Focal Length BFL (mm):
11.01
Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Focal Length Tolerance (%):
±1
Radius R1 (mm):
6.20
f/#:
4.00
Numerical Aperture NA:
0.13

Regulatory Compliance

Certificate of Conformance:

Product Details

Plano convex lenses (PCX) have one flat and one outward curving face and a positive focal length. They are ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. Commercial Grade Uncoated Plano-Convex (PCX) Lenses offer commercial quality, at an affordable price.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;