eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

15mm Dia Silver, 4-6λ Mirror

×
Stock #89-475 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$53.60
Volume Pricing
Qty 1-5 A$53.60 each
Qty 6-25 A$40.00 each
Qty 26-99 A$38.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Flat Mirror

Physical & Mechanical Properties

Diameter (mm):
15.00 ±0.25
Thickness (mm):
3.00 nominal
Clear Aperture CA (mm):
14.00
Dimensional Tolerance (mm):
±0.25
Edges:
Ground, 0.5mm Maximum Edge Chip

Optical Properties

Coating Type:
Metal
Coating:
Protected Silver (450-10000nm)
Surface Flatness (P-V):
4 - 6λ
Wavelength Range (nm):
450 - 10000
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Surface Quality:
60-40
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.5 J/cm2 @ 532nm & 1064nm, 10ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Wide Variety of Shapes and Sizes Available
  • Enhanced Aluminum, Protected Gold, and Protected Silver Coatings  for high reflectivity from 450-10000nm  
  • Contact Us for Custom Sizes

TECHSPEC® First Surface Mirrors feature a high reflectivity coating deposited on the front surface of the glass substrate. The mirrors are available in enhanced aluminum, protected gold, and protected silver coatings for high reflectivity from 450-10000nm. The coated surface should be oriented to reflect incident light. TECHSPEC First Surface Mirrors are offered in circular, square, and rectangular dimensions. First surface mirrors are ideal for applications requiring the mirror to be mounted at 45° in order to produce a 90° bend in the light path. These first surface mirrors easily mount into a range of optical mounts to facilitate application integration.  

Note:  A range of mounts specifically compatible with individual TECHSPEC® First Surface Mirrors can be found on product web pages.   
 

Technical Information

Coating Curves

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;