eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

20mm VIS 0° Coated Dove Prism

×
Stock #49-428 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$262.40
Volume Pricing
Qty 1-5 A$262.40 each
Qty 6-25 A$209.60 each
Qty 26-49 A$196.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Dove Prism

Physical & Mechanical Properties

Height (mm):
20.0
Length (mm):
79.80
Dimensional Tolerance (mm):
±0.13 Legs, ±0.25 Length
Bevel:
Protective as needed

Optical Properties

Coating:
VIS 0° (425-675nm)
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Angle Tolerance (arcmin):
2.00
Image Orientation:
Left-Handed
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Ray Deviation (°):
0
Wavelength Range (nm):
425 - 675
Damage Threshold, Reference: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
5 J/cm2 @ 532nm, 10ns
Power (fringes) @ 632.8nm:
0.50
Irregularity (fringes) @ 632.8nm:
0.25

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Need different specs or modifications?

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Product Details

  • Image Rotation of 180°
  • Left Handed Image
  • Ideal for Rotation, Inversion or Displaced Retroreflection

TECHSPEC® Dove Prisms have an unusual and fascinating characteristic. If you look through the prism and rotate it around a longitudinal axis, the image rotates through twice the angle through which the dove prism itself rotates. In this use, with light incident on either of the smaller diagonal surfaces, light is reflected off the bottom surface, and the image inverted, allowing both inversion of the image, as well as rotation. Dove prisms can also be used as retroreflectors, when light is incident off the longest face.  For optimal performance, use dove prisms with collimated light. The top surface of each dove prism is ground, and the longest length (specified by dimension B) features an unbeveled sharp edge.

TECHSPEC® Dove Prisms are offered uncoated, with anti-reflection coated diagonal faces or with aluminized diagonal faces. Uncoated dove prisms can be used for either image rotation or retroreflection and use total internal reflection for effective image transmission. AR coated dove prisms are specifically designed for use for image rotation and inversion, with improved throughput compared to uncoated prisms. Please note, this makes them unsuitable for use as retroreflectors. Aluminized dove prisms feature a protected aluminum coating with black Krylon paint on the diagonal faces and are ideal for displaced retroreflection. They provide a U-turn for incident laser beam light.

Technical Information

Dove Prism Dimensions
Stock No. A B C D
#32-998 5.00mm 20.64mm 5.00mm 7.07mm
#49-424
#32-999 10.0mm 43.56mm 10.0mm 14.14mm
#49-425
#32-553 15.00mm 62.50mm 15.00mm 21.21mm
#49-426
#49-427 18.00mm 76.10mm 18.00mm 25.45mm
#32-554 20.00mm 79.80mm 20.00mm 28.28mm
#49-428
#45-403 25.00mm 103.18mm 25.00mm 35.36mm
Image Rotation Ray Path
Image Rotation Ray Path
Displaced
                Retroreflector Ray Path
Displaced Retroreflector Ray Path

Coating Curves

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;