eo_logo
 
Product added to cart

20mm Dia. x 2mm Thickness Uncoated, Sodium Chloride Window

×
Stock #68-814 13 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$112.00
Volume Pricing
Qty 1-10 A$112.00 each
Qty 11-25 A$101.60 each
Qty 26-49 A$96.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Protective Window
Type of Window:
Crystal

Physical & Mechanical Properties

Diameter (mm):
20.00 ±0.50
Thickness (mm):
2.00 ±0.50
Dimensional Tolerance (mm):
±0.50
Bevel:
Protective as needed
Edges:
Fine Ground
Poisson's Ratio:
0.25
Young's Modulus (GPa):
39.98
Knoop Hardness (kg/mm2):
18.20

Optical Properties

Coating:
Uncoated
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Sodium Chloride (NaCl)
Index of Refraction (nd):
1.544
Surface Quality:
60-40
Abbe Number (vd):
42.89
Wavelength Range (nm):
250 - 16000

Material Properties

Density (g/cm3):
2.17
Coefficient of Thermal Expansion CTE (10-6/°C):
44
Solubility, in 100g of H2O @ 273K (g):
35.70

Regulatory Compliance

RoHS 2015:
Reach 219:
Certificate of Conformance:

Product Details

Sodium Chloride (NaCl) Windows are ideal for FTIR spectroscopy. Sodium Chloride (NaCl) is a material commonly used in FTIR spectroscopy. NaCl is a relatively low-cost cubic crystalline material that has excellent transmission from 250nm – 16μm. Sodium Chloride (NaCl) Windows, over this large spectral range, have an index of refraction that ranges between 1.4 - 1.6. It is hygroscopic by nature and thus samples should not contain water. The windows are sensitive to thermal shock but can be used in temperatures up to 400°C. NaCl has a density of 2.17 g/cm3 and a Knoop Hardness of 18.2. 

Technical Information

Special Handling

These optics require special handling to avoid damage and ensure long-term performance. Proper handling, cleaning, and storage are essential to maintain optical quality. Explore our Optics Cleaning Resources for step-by-step guides and best practices. For personalized assistance, Email us or Chat with our technical support team.

Compatible Mounts

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;