| Volume Pricing | |
|---|---|
| Qty 1-9 | A$129.37 each |
| Qty 10-25 | A$114.37 each |
| Qty 26+ | A$105.80 each |
| Need More? | Request Quote |
Zero Aperture Series Iris Diaphragms are designed and manufactured using the same high-quality movements as our Standard Series Iris Diaphragms but with the added benefit of total light extinction. This type of control is often used in systems where the dark signal (background noise) must be measured for calibration. For each iris, there are two additional relief leaves (not listed in table) that are not visible. These diaphragms are offered with maximum apertures of 12 – 75mm and have outer diameters ranging from 21 to 102mm. Zero Aperture Series Iris Diaphragms feature two sets of leaves which are mounted on different tiers and are moved by one lever.
For specific OEM application assistance, please contact our Applications Engineering Department.
Note: Iris Diaphragm Mounts sold separately.
| Outer Diameter A | Maximum Aperture B | Minimum Aperture C | Thickness D | Stock No. |
| 102mm | 75mm | 0mm | 9.1mm | #64-506 |
| 21mm | 12mm | 6.2mm | #53-906 | |
| 29mm | 12mm | 6.1mm | #62-649 | |
| 38mm | 25mm | #53-907 | ||
| 54mm | 37mm | 7.5mm | #53-908 | |
| 72mm | 50mm | 9.1mm | #53-909 | |
| 37mm | 12mm | 6.2mm | #62-653 | |
| 54mm | 25mm | 6.1mm | #62-654 | |
| 67mm | 37mm | 7.5mm | #62-655 | |
| 88mm | 50mm | 9.1mm | #62-656 | |
![]() |
||||
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2024, Edmund Optics Singapore Pte. Ltd, 18 Woodlands Loop #04-00, Singapore 738100
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®