eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Cage System Swivel Joint Add-On Kit

TECHSPEC® Swivel Joint Add-On Kit

TECHSPEC® Swivel Joint Add-On Kit TECHSPEC® Swivel Joint Add-On Kit, #89-745
×
Stock #89-745 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$508.80
Volume Pricing
Qty 1+ A$508.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Contents of Kit:
Swivel Adapter Plates (x4), M6 Post Adapters (x2), Angle Brackets (x2), 30mm Standard Cage Plate (x2)

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Details

Cage system support rods and optical mounts are included as part of the TECHSPEC Cage System Component Kit and sold individually.
  • Add Functionality to Cage System Components Kit
  • Translation Kit Adds up to 1” Linear Translation
  • Swivel Joint Kit Adds 180° of Continuous Angular Adjustment

TECHSPEC® Cage System Add-On Kits extend the functionality of the basic TECHSPEC Cage System Components Kit by providing additional adjustment features. The Translation Kit includes the components required to add up to 1” linear translation by constructing a basic translation or ball bearing translation assembly. The Swivel Joint Kit includes multiple swivel adapters, M6 post adapters, angle brackets, and 30mm standard cage plates, and can be used to add 180° of continuous angular adjustment to a cage system setup. Additionally, the angular position can be locked to avoid unwanted movement or realignment.

Note: Cage system support rods and optical mounts are included as part of the TECHSPEC Cage System Component Kit and sold individually.

Technical Information

Cage System Translation Add-On Kit Contents
Stock No. Description Usage Qty
#86-847 Ball Bearing Translation Kit Includes a micrometer mount kit, and plates and bushings for ball bearing translation 1
#86-838 Compression Springs (2pk) Extend travel range to 1" 1
#58-663 1" Micrometer Drive 1" fine adjustment with 0.001" graduations 1
#85-630 30mm Standard Mounting Plate Cage construction plate used for simple translation assembly 1
#86-845 Shaft Collar (2pk) Can be used instead of a fixed plate for simple translation 1

Cage System Swivel Joint Add-On Kit Contents
Stock No. Description Usage Qty
#85-670 Swivel Adapter Circular adapter rotates around center pivot point 4
#85-692 M6 Post Adapter Extend travel range to 1" 2
#85-664 Angle Bracket Connects swivel adapters to cage plates for swivel assembly 2
#85-630 30mm Standard Cage Plate Provide structure and connect joint to optical system 2
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;