eo_logo
 
Product added to cart

1.61mm2 Four-Element Segmented Photodiode

×
Stock #84-612 9 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$115.20
Volume Pricing
Qty 1-4 A$115.20 each
Qty 5-9 A$102.40 each
Qty 10-24 A$92.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Rise Time (ns):
3.00
Model Number:
SPOT-4D

Physical & Mechanical Properties

Size of Active Area (mm):
1.3 x 1.3
Active Area (mm2):
1.61
Element Gap (mm):
0.172

Electrical

Responsivity @ 970nm (A/W):
Minimum: 0.6
Typical: 0.65
Capacitance @ VR=-10V (pF):
5.00
Noise Equivalent Power NEP (W/ Hz1/2):
8.7 x 10-15 @ -10 V, 970nm
Maximum Reverse Voltage (V):
30.00
Dark Current @ VR=-10V (nA):
Maximum: 1
Typical: 0.1

Hardware & Interface Connectivity

Connector:
41 / TO-5

Environmental & Durability Factors

Operating Temperature (°C):
-40 to 100
Storage Temperature (°C):
-55 to 125

Regulatory Compliance

Certificate of Conformance:

Product Details

  • High Stability Over Temperature and Time
  • Excellent Resolution, High Accuracy, Ultra-Low Dark Current
  • Two or Four Separate Active Area Segments
  • Segmented InGaAs Photodiodes Also Available

Segmented Photodiodes are designed for a wide variety of applications that require high stability and fast response times. Featuring position resolutions of greater than 0.1μm, Segmented Photodiodes are ideal for surface profiling, position measurement, alignment, or targeting. Segmented Photodiodes are segmented into either two or four separate active areas and have spectral response ranges from 350 – 1100nm. The segmented regions allow various measurement profiles on a single detector.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;