eo_logo
 
Product added to cart

Laser Diode Fixed Beam Expander: Dovetail Adapter

See More by Coherent®
×
Stock #58-275 4 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$78.00
Volume Pricing
Qty 1-9 A$78.00 each
Qty 10-24 A$69.20 each
Qty 25-99 A$60.40 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Dovetail Adapter

Regulatory Compliance

Certificate of Conformance:

Product Details

  • External Focus with up to 100mW Output Power
  • Auto Scaling Input Power 5 - 24VDC with Reverse Polarity Protection
  • Built-In Microcontroller for Fault Monitor
  • Coherent® StingRay™ Developer's Kit also available

Coherent® StingRay™ and BioRay™ Laser Diode Modules are ideal for a variety of alignment, machine vision, and biomedical applications. They are available in a wide range of output powers, wavelengths, and fan angles. High precision optical components and sophisticated drive electronics provide power and control to your application, reducing signal-to-noise ratios and increasing measurement speed. Coherent® StingRay™ and BioRay™ Laser Diode Modules are designed with a flat top power distribution across the beam profile for consistency in line projection widths.

Note: For CDRH certified systems (Class IIIb), #86-878 Laser Controller and additional external voltage source (0.5~5V) with BNC connector is required.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;