eo_logo
 
Product added to cart

M25.5 x 0.5 Mounted IR Cut-Off Filter

×
Stock #49-800 3 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
A$326.40
Volume Pricing
Qty 1-9 A$326.40 each
Qty 10-25 A$292.80 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
AR Coating: Both Surfaces Multilayer Broadband AR
Type:
Mounted Imaging Filter

Physical & Mechanical Properties

Clear Aperture CA (mm):
20.8
Outer Diameter (mm):
27.0
Substrate Thickness (mm):
2.0
Thickness with Mount (mm):
6.4

Optical Properties

Cut-Off Wavelength (nm):
750.00
Glass/Filter Number:
Index of Refraction (nd):
1.52
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
60-40
Wavelength Range (μm):
0.3 - 2.7
Wavelength Range (nm):
300 - 2700

Threading & Mounting

Filter Thread:
M25.5 x 0.50

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • UV/IR Cut or Infrared (IR) Pass Filters
  • Pass Only Visible Light or Pass Only Infrared Light
  • IR-Cut are Ideal for Use As Heat-Absorbing Filters

Mounted Infrared (IR) Filters are frequently used as heat-absorbing filters, letting the visible spectral range pass while the infrared rays from 780nm and above are firmly blocked. These infrared filters are often used to protect IR-sensitive sensors or in illumination systems. Mounted Infrared (IR) Filters use IR-grade fused silica, which differs from UV-grade fused silica by its reduced amount of OH- ions, resulting in higher transmission throughout the NIR spectrum and reduction of transmission in the UV spectrum.  UV/IR-Cut is a multi-coated interference filter that completely blocks unwanted UV and IR radiation. It is especially recommended for applications where digital image sensors have not been fitted with an IR protection filter (or it was removed).  
Note: The transmission characteristics can be permanently changed for intense radiation from UV sources with wavelengths below 320nm (i.e., Xenon lamps). 

There is little effect on off-axis angles; however, it is not recommended for extreme angles of incidence. UV/VIS-Cut filters, also known as Infrared (IR) Pass Filters, absorb most of the ultraviolet and visible region and transmit the infrared region. For infrared images that combine visible and infrared light, we recommend the R-72 Infrared (IR) Pass Filter (which passes 720nm and above). Note that lenses are typically designed for the visible spectrum, so focusing adjustment is required to obtain clear images in the infrared. 

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin
;